Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.250 |
| Bend radius min (mm) | 31.750 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 34 |
| Burst pressure (psi) | 500 |
| Catalog Item | 4294-07102 |
| Color | Black |
| Conductivity | Non-conductive |
| Inside diameter (inch) | 0.30 |
| Inside diameter (mm) | 7.62 |
| Outside diameter (inch) | 0.44 |
| Outside diameter (mm) | 11.18 |
| Size | -7 |
| Tube wall thickness (inch) | 0.07 |
| Tube wall thickness (mm) | 1.78 |
| Working pressure max (bar) | 5 |
| Working pressure max (psi) | 75 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789321664 |