Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 28 |
| Burst pressure (psi) | 400 |
| Catalog Item | 4297-08102 |
| Certifications | ASTM 02240ASTM 0624ASTM 0638ASTM 0709ASTM 0742ASTM 0746ASTM D471ASTM D648 |
| Color | Black |
| Compliances | SAE J1131SAE J1394SAE J844 |
| Conductivity | Non-conductive |
| Construction | Extruded |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.65 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.54 |
| Outside diameter (mm) | 13.72 |
| Reinforcement material | None |
| Series | 4297 Series |
| Size | -8 |
| Tube material | Nylon 11 |
| Tube wall thickness (inch) | 0.08 |
| Tube wall thickness (mm) | 1.91 |
| Vacuum rating (inHg) | 20 |
| Vacuum rating (mmHg) | 508.00 |
| Working pressure max (bar) | 3 |
| Working pressure max (psi) | 50 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.0 |