Synflex PA12 Diesel Fuel 1/4 x .040 1000-product-details

Synflex PA12 Diesel Fuel 1/4 x .040 1000

4306-04104-001


Tools

Product specifications

Characteristic
Value
BrandSynflex by Danfoss
Fixed Length304.900
Size-4