Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | LPG |
| Bend radius min (inch) | 4.620 |
| Bend radius min (mm) | 117.300 |
| Brand | Danfoss |
| Burst pressure (bar) | 552 |
| Burst pressure (psi) | 8000 |
| Catalog Item | CR170-08 |
| Certifications | CSA |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Construction | 2 Wire Braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Inside diameter (inch) | 0.41 |
| Inside diameter (mm) | 10.30 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.77 |
| Outside diameter (mm) | 19.56 |
| Package form | Bulk |
| Product height in | 0.410 |
| Product height mm | 10.300 |
| Product width in | 0.410 |
| Product width mm | 10.300 |
| Qualified hose fittings | Crimp |
| Reinforcement material | Brass plated steel wire |
| Series | CR170 Series |
| Size | -8 |
| Tube material | Nylon 11 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |