Product specifications
Characteristic | Value |
|---|---|
| Application | AirAutomotiveBusesChemical processingFood processingHydraulic fluidsPharmaceuticalPlaten molding pressesSteamSteel millsTank truck transferTire manufacturingTruckWater |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EZ349MMM0203000 |
| Compliances | SAE 100R14A |
| Fitting angle shape 1 | 45° Elbow |
| Fitting angle shape 2 | 90° Elbow long drop |
| Fitting drop dimension 1 IN | 0.9 |
| Fitting drop dimension 1 MM | 24.0 |
| Fitting drop dimension 2 IN | 4.5 |
| Fitting drop dimension 2 MM | 114.0 |
| Fitting end size 1 | Size 16 |
| Fitting end size 2 | Size 16 |
| Fitting hex | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | OTC - over the cover |
| Fittings end type 1 | ORFS Female |
| Fittings end type 2 | ORS Female |
| HA Certificate of compliance | None |
| HA Length UOM | Imperial inch |
| HA Packaging | Standard Packaging |
| Hose series | 8000 Series |
| Hose size | Size 16 |
| Legacy fitting part number 1 | 1GA16FRA16 |
| Legacy fitting part number 2 | 1GA16FRC16 |
| Overall length IN | 20.4 |
| Overall length MM | 518 |
| Thread size 1 | 1 7/16-12 UN |
| Thread size 2 | 1 7/16-12 UN |