Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Bend radius min (inch) | 2.950 |
Bend radius min (mm) | 75.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 840 |
Burst pressure (psi) | 12200 |
Color | Blue |
Conditional temp range | Air not to exceed 250F |
Conductivity | Conductive |
Construction | 3 Ply braid |
Cover material | Polyester (PET) |
Impulse cycle (cycles) | 150000 |
Inside diameter (inch) | 0.19 |
Inside diameter (mm) | 4.80 |
Lay line style | Ink wheel |
Outside diameter (inch) | 0.52 |
Outside diameter (mm) | 13.21 |
Package form | Bulk |
Qualified hose fittings | Reusable |
Reinforcement material | Fabric |
Series | FC300 Series |
Size | -4 |
Tube material | Chlorinated Polyethylene (CPE) |
Vacuum rating (inHg) | 28 |
Vacuum rating (mmHg) | 711.20 |
Working pressure max (bar) | 210 |
Working pressure max (psi) | 3050 |
Working temperature max (C) | 150 |
Working temperature max (F) | 302.0 |
Working temperature min (C) | -50 |
Working temperature min (F) | -58.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146068330 |