Aeroquip by Danfoss FC300 Series Engine and Fuel Hose and Tubing (CENTER)

HOSE-AER, FC300, -32, 121IN, CL, R5

FC300-32-01210


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationFuel
Bend radius min (inch)13.200
Bend radius min (mm)335.000
BrandAeroquip by Danfoss
Burst pressure (bar)97
Burst pressure (psi)1400
Catalog ItemFC300-32-01210
CertificationsUSCG
ColorBlue
CompliancesDOT FMVSS 106
Conditional temp rangeAir not to exceed 250F
ConductivityConductive
Construction3 Ply braid
Cover materialPolyester (PET)
Impulse cycle (cycles)100000
Inside diameter (inch)1.81
Inside diameter (mm)46.00
Lay line styleInk wheel
Length (in)121.00000
Length (mm)3073.40000
Outside diameter (inch)2.23
Outside diameter (mm)56.64
Package formCut length
Product height in1.810
Product height mm46.000
Product width in1.810
Product width mm46.000
Qualified hose fittingsReusable
Reinforcement materialFabric
SeriesFC300 Series
Size-32
Tube materialChlorinated Polyethylene (CPE)
Vacuum rating (inHg)11
Vacuum rating (mmHg)279.40
Working pressure max (bar)24
Working pressure max (psi)350
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-50
Working temperature min (F)-58.0