Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 1.500 |
Bend radius min (mm) | 38.100 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 121 |
Burst pressure (psi) | 1750 |
Construction | 1 Wire Braid |
Inside diameter (inch) | 0.19 |
Inside diameter (mm) | 4.80 |
Outside diameter (inch) | 0.52 |
Outside diameter (mm) | 13.21 |
Size | -4 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 24 |
Working pressure max (psi) | 350 |
Working temperature max (C) | 121 |
Working temperature max (F) | 250.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |