Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Coolant systems |
| Bend radius min (inch) | 4.500 |
| Bend radius min (mm) | 114.300 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 83 |
| Burst pressure (psi) | 1200 |
| Certifications | DNV |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conditional temp range | Air not to exceed 250F |
| Conductivity | Non-conductive |
| Construction | 3 Wire Braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 1.12 |
| Inside diameter (mm) | 28.60 |
| Lay line style | Ink wheel |
| Length (in) | 84.00000 |
| Length (mm) | 2133.60000 |
| Outside diameter (inch) | 1.50 |
| Outside diameter (mm) | 38.10 |
| Package form | Cut length |
| Product height in | 1.120 |
| Product height mm | 28.600 |
| Product width in | 1.120 |
| Product width mm | 28.600 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | FC350 Series |
| Size | -20 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 15 |
| Vacuum rating (mmHg) | 381.00 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -50 |
| Working temperature min (F) | -58.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146076250 |
