Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Coolant systems |
| Bend radius min (inch) | 8.500 |
| Bend radius min (mm) | 215.900 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 55 |
| Burst pressure (psi) | 800 |
| Catalog Item | FC355-32 |
| Color | Blue |
| Compliances | MIL-L-2104 |
| Conditional temp range | Air not to exceed 250F |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Inside diameter (inch) | 1.81 |
| Inside diameter (mm) | 46.00 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 2.23 |
| Outside diameter (mm) | 56.64 |
| Package form | Bulk |
| Product height in | 1.810 |
| Product height mm | 46.000 |
| Product width in | 1.810 |
| Product width mm | 46.000 |
| Qualified hose fittings | 100R5 Crimp |
| Reinforcement material | Brass plated steel wire |
| Series | FC355 Series |
| Size | -32 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Vacuum rating (inHg) | 11 |
| Vacuum rating (mmHg) | 279.40 |
| Working pressure max (bar) | 14 |
| Working pressure max (psi) | 205 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146144638 |
