Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Water |
| Bend radius min (inch) | 0.750 |
| Bend radius min (mm) | 19.100 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 276 |
| Burst pressure (psi) | 4000 |
| Catalog Item | FC650-04 |
| Color | Black |
| Compliances | MIL-L-2104 |
| Conditional temp range | Air not to exceed 121C |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 0.48 |
| Outside diameter (mm) | 12.19 |
| Package form | Bulk |
| Product height in | 0.190 |
| Product height mm | 4.800 |
| Product width in | 0.190 |
| Product width mm | 4.800 |
| Qualified hose fittings | FJ |
| Reinforcement material | Brass plated steel wire |
| Series | FC650 Series |
| Size | -4 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 69 |
| Working pressure max (psi) | 1000 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -48 |
| Working temperature min (F) | -55.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145666 |
