Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Synthetic hydraulic fluids |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Danfoss |
| Burst pressure (bar) | 98 |
| Burst pressure (psi) | 1400 |
| Catalog Item | GH100-10-00422 |
| Color | Black |
| Compliances | ASTM D6751 |
| Conditional temp range | -40F to 257F intermittently |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink transfer |
| Length (in) | 42.25000 |
| Length (mm) | 1073.15000 |
| Outside diameter (inch) | 0.94 |
| Outside diameter (mm) | 23.88 |
| Package form | Cut length |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | OTC |
| Reinforcement material | Aramid (Kevlar) |
| Series | GH100 Series |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 18 |
| Vacuum rating (mmHg) | 457.20 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 347 |
| Working temperature max (F) | 175.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
