Danfoss GH100 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-DAN, GH100, -6, 250FT, RL, FUEL

GH100-6-250R


Tools

Product specifications

Characteristic
Value
Abrasion ResistancePremium
ApplicationSynthetic hydraulic fluids
Bend radius min (inch)1.500
Bend radius min (mm)38.100
BrandDanfoss
Burst pressure (bar)112
Burst pressure (psi)1600
Catalog ItemGH100-6-250R
ColorBlack
CompliancesASTM D6751
Conditional temp range-40F to 257F intermittently
ConductivityConductive
Construction2 Ply braid
Cover materialPolyester (PET)
Impulse cycle (cycles)500000
Inside diameter (inch)0.38
Inside diameter (mm)9.50
Lay line styleInk transfer
Length (in)3000.00000
Length (mm)76200.00000
Outside diameter (inch)0.63
Outside diameter (mm)16.00
Package formReel
Product height in0.380
Product height mm9.500
Product width in0.380
Product width mm9.500
Qualified hose fittingsOTC
Reinforcement materialAramid (Kevlar)
SeriesGH100 Series
Size-6
Tube materialNitrile (NBR)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)28
Working pressure max (psi)400
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789357632