Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Synthetic hydraulic fluids |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Danfoss |
| Burst pressure (bar) | 112 |
| Burst pressure (psi) | 1600 |
| Catalog Item | GH100-8-00195AC |
| Color | Black |
| Compliances | ASTM D6751 |
| Conditional temp range | -40F to 257F intermittently |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink transfer |
| Length (in) | 19.62500 |
| Length (mm) | 498.47500 |
| Outside diameter (inch) | 0.76 |
| Outside diameter (mm) | 19.30 |
| Package form | Cut length |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | OTC |
| Reinforcement material | Aramid (Kevlar) |
| Series | GH100 Series |
| Size | -8 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 28 |
| Working pressure max (psi) | 400 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |