Danfoss GH100 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-DAN, GH100, -8, 24.25IN, CL, FUEL

GH100-8-00242

Catalog item:

GH100-8-00242


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationSynthetic hydraulic fluids
Bend radius min (inch)2.000
Bend radius min (mm)50.800
BrandDanfoss
Burst pressure (bar)112
Burst pressure (psi)1600
Catalog ItemGH100-8-00242
ColorBlack
CompliancesASTM D6751
Conditional temp range-40F to 257F intermittently
ConductivityConductive
Construction2 Ply braid
Cover materialPolyester (PET)
Impulse cycle (cycles)500000
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Lay line styleInk transfer
Length (in)24.25000
Length (mm)615.95000
Outside diameter (inch)0.76
Outside diameter (mm)19.30
Package formCut length
Product height in0.500
Product height mm12.700
Product width in0.500
Product width mm12.700
Qualified hose fittingsOTC
Reinforcement materialAramid (Kevlar)
SeriesGH100 Series
Size-8
Tube materialNitrile (NBR)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)28
Working pressure max (psi)400
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-40
Working temperature min (F)-40.0