Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Power Steering |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 14 |
| Burst pressure (psi) | 200 |
| Catalog Item | H00416-RL |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.41 |
| Outside diameter (mm) | 35.81 |
| Package form | Reel |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Reinforcement material | Fabric |
| Series | H0041 Series |
| Size | -16 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 4 |
| Working pressure max (psi) | 50 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -51 |
| Working temperature min (F) | -60.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789302205 |