Danfoss H057 Series Engine and Fuel Hose and Tubing (CENTER)

HOSE-DAN, H057, -5, 250FT, RL, 30R7

H05705-250R


Tools

Product specifications

Characteristic
Value
Abrasion resistancePremium
ApplicationHigh % of alcohol (up to 99)
Bend radius min (inch)1.500
Bend radius min (mm)38.100
BrandDanfoss
Burst pressure (bar)17
Burst pressure (psi)250
Catalog ItemH05705-250R
ColorBlack
CompliancesMIL-PRF-2104
ConductivityConductive
Construction1 Ply braid
Cover materialChloroprene (CR)
Inside diameter (inch)0.31
Inside diameter (mm)7.90
Lay line styleInk jet
Length (in)3000.00000
Length (mm)76200.00000
Outside diameter (inch)0.57
Outside diameter (mm)14.48
Package formReel
Product height in0.310
Product height mm7.900
Product width in0.310
Product width mm7.900
Qualified hose fittings057 B
Reinforcement materialFabric
SeriesH0570 Series
Size-5
Tube materialNitrile (NBR)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)3
Working pressure max (psi)50
Working temperature max (C)125
Working temperature max (F)257.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC815628020091