Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Grease |
| Bend radius min (inch) | 13.190 |
| Bend radius min (mm) | 335.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 96 |
| Burst pressure (psi) | 1400 |
| Catalog Item | H06932 |
| Color | Black |
| Compliances | SAE 100R5 |
| Conditional temp range | -40F to 212F for synthetic |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 1.81 |
| Inside diameter (mm) | 46.00 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 2.23 |
| Outside diameter (mm) | 56.64 |
| Package form | Bulk |
| Product height in | 1.810 |
| Product height mm | 46.000 |
| Product width in | 1.810 |
| Product width mm | 46.000 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | H069 Series |
| Size | -32 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 25 |
| Vacuum rating (mmHg) | 635.00 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975010389 |
| Proposition 65 | Cancer and Reproductive Harm |
