Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Air |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2000 |
| Catalog Item | H23904 |
| Certifications | DOT AII |
| Color | Black |
| Compliances | MIL-H-5606 |
| Conditional temp range | Air Brake -40C to 93COil -45C to 150C |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 0.52 |
| Outside diameter (mm) | 13.21 |
| Package form | Bulk |
| Product height in | 0.190 |
| Product height mm | 4.800 |
| Product width in | 0.190 |
| Product width mm | 4.800 |
| Qualified hose fittings | 069 E |
| Reinforcement material | Fabric |
| Series | H239 Series |
| Size | -4 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 225 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789266804 |
