Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Air |
| Bend radius min (inch) | 5.500 |
| Bend radius min (mm) | 139.700 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 69 |
| Burst pressure (psi) | 1000 |
| Catalog Item | H23920-250R |
| Certifications | DOT AII |
| Color | Black |
| Compliances | MIL-H-5606 |
| Conditional temp range | Air Brake -40C to 93COil -45C to 150C |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 1.12 |
| Inside diameter (mm) | 28.60 |
| Lay line style | Ink wheel |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 1.50 |
| Outside diameter (mm) | 38.10 |
| Package form | Reel |
| Product height in | 1.120 |
| Product height mm | 28.600 |
| Product width in | 1.120 |
| Product width mm | 28.600 |
| Qualified hose fittings | 069 E |
| Reinforcement material | Fabric |
| Series | H239 Series |
| Size | -20 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.07 |
| Tube wall thickness (mm) | 1.65 |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 225 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789275813 |
