Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Premium |
| Application | Fuel gas system |
| Bend radius min (inch) | 3.540 |
| Bend radius min (mm) | 90.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 224 |
| Burst pressure (psi) | 3200 |
| Catalog Item | H250H16-250R |
| Certifications | DNVUSCG |
| Color | Black |
| Compliances | SAE J1402 |
| Conditional temp range | Air not to exceed 250F |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.20 |
| Lay line style | Ink transfer |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 1.16 |
| Outside diameter (mm) | 29.46 |
| Package form | Reel |
| Product height in | 0.880 |
| Product height mm | 22.200 |
| Product width in | 0.880 |
| Product width mm | 22.200 |
| Qualified hose fittings | FJ |
| Reinforcement material | Fabric |
| Series | H250H Series |
| Size | -16 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.28 |
| Tube wall thickness (mm) | 7.11 |
| Working pressure max (bar) | 56 |
| Working pressure max (psi) | 800 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -49 |
| Working temperature min (F) | -55.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810113951126 |
