Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air brake |
| Bend radius min (inch) | 5.500 |
| Bend radius min (mm) | 140.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 488 |
| Burst pressure (psi) | 7100 |
| Catalog Item | H56910-250R |
| Certifications | USCG |
| Color | Blue |
| Compliances | MIL-PRF-5606 |
| Conductivity | Conductive |
| Construction | 3 Ply braid |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink jet |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 0.92 |
| Outside diameter (mm) | 23.37 |
| Package form | Reel |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | 069 E |
| Reinforcement material | Fabric |
| Series | H569 Series |
| Size | -10 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 122 |
| Working pressure max (psi) | 1750 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -50 |
| Working temperature min (F) | -58.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565773 |
