Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | High temperature |
| Bend radius min (inch) | 6.500 |
| Bend radius min (mm) | 165.100 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 120 |
| Burst pressure (psi) | 1740 |
| Catalog Item | NG-10TW |
| Color | Blue |
| Compliances | ANSI/CSA NGV 3.1 (Class C) |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Aramid (Kevlar) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.75 |
| Outside diameter (mm) | 19.05 |
| Package form | Bulk |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | 05E |
| Reinforcement material | Brass plated steel wire |
| Series | NG-TW Series |
| Size | -10 |
| Tube material | PTFE |
| Working pressure max (bar) | 30 |
| Working pressure max (psi) | 435 |
| Working temperature max (C) | 120 |
| Working temperature max (F) | 248.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146167972 |
