Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.350 |
| A dimension MM | 34.290 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00TF0-08_FECW_SRB |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Passivate |
| Hose size | -8 |
| Inside diameter IN | 0.660 |
| Inside diameter MM | 16.764 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product material | 304 Stainless steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Series | Winner 2-Piece |