Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.681 |
| A dimension MM | 42.697 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00TF0-14FDXZ |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Crimp |
| End size 1 | -14 |
| Finish plating | Zinc plating |
| Hose size | -14 |
| Inside diameter IN | 0.900 |
| Inside diameter MM | 22.860 |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 1.681 |
| Product length mm | 42.697 |
| Product material | Carbon steel |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Series | Winner 2-Piece |
| Thread sealant | No |