Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 73.914 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00TF0-38LAXZ |
| Compatible hose ID IN | 2.380 |
| Compatible hose ID MM | 60.300 |
| Construction Style | Crimp |
| End size 1 | -38 |
| Finish plating | Zinc plating |
| Hose size | -38 |
| Inside diameter IN | 2.950 |
| Inside diameter MM | 74.930 |
| Product height in | 3.220 |
| Product height mm | 81.788 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product material | Carbon steel |
| Product width in | 3.220 |
| Product width mm | 81.788 |
| Series | Winner 2-Piece |
| Thread sealant | No |