Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.930 |
| A dimension MM | 49.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Brand | Danfoss |
| Catalog Item | 03E-604 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.000 |
| Hose size | -4 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.400 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522083232 |
