Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.440 |
| Backup hex size MM | 11.176 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 03E-604-BG |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.178 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product material | Carbon steel |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
