Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.930 |
| A dimension MM | 74.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 03ER-104 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.288 |
| Hex size 2 IN | 0.438 |
| Hex size 2 MM | 11.112 |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.800 |
| Hose size | -4 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.400 |
| Product material | Carbon steel |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789339980 |
![Hose Fittings 04E-102 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213593%2FID432874849739-0101_preview.jpg&w=1920&q=75)