Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.680 |
| A dimension MM | 42.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 04E-664-BG |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 17.0 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.740 |
| Hose cut off factor MM | 18.700 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.100 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.650 |
| Product length mm | 67.310 |
| Product material | Carbon steel |
| Product width in | 0.570 |
| Product width mm | 14.478 |
| Series | Winner 2-Piece |
| Sub brand | Everflex |
| Thread size 1 | 7/16-20 UNF |
![Hose Fittings 04E-664 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213599%2FID432874856741-0101_preview.jpg&w=1920&q=75)