Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.270 |
| A dimension MM | 57.658 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.440 |
| Backup hex size MM | 11.176 |
| Brand | Danfoss |
| Catalog Item | 04E-664-CT |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.322 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 1.054 |
| Product height mm | 26.772 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product material | Carbon steel |
| Product width in | 0.570 |
| Product width mm | 14.478 |
| Series | E Series |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789382641 |
![Hose Fittings 04E-664 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213596%2FID432874863744-0101_preview.jpg&w=1920&q=75)