Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.070 |
| A dimension MM | 77.900 |
| Angle shape | Straight |
| Catalog Item | 04E-B03 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -3 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.375 |
| Hex size 1 MM | 10.000 |
| Hex size 2 IN | 0.438 |
| Hex size 2 MM | 11.112 |
| Hose cut off factor IN | 2.220 |
| Hose cut off factor MM | 56.400 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.100 |
| Product material | Carbon steel |
| Series | E Series |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975736883 |
![Hose Fittings 04E-B03 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213597%2FID432874861743-0101_preview.jpg&w=1920&q=75)