Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.570 |
| Angle shape | Straight |
| Backup hex size IN | 0.630 |
| Backup hex size MM | 16.000 |
| Brand | Danfoss |
| Catalog Item | 05E-J04 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.640 |
| Hose cut off factor MM | 41.656 |
| Hose size | -5 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.826 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.570 |
| Product length mm | 65.278 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 1/4-18 NPTF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975742839 |
