Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.080 |
| A dimension MM | 52.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | 05ER-606 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.700 |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 0.688 |
| Product height mm | 17.475 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.475 |
| Series | E Series |
| Sub brand | Everflex |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789340054 |
