Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.900 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | JIS Kawasaki, Komatsu swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.800 |
| Hose size | -6 |
| Inside diameter IN | 0.2700 |
| Inside diameter MM | 6.9000 |
| Product material | Carbon steel |
| Series | E Series |
| Thread size 1 | G 3/8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522222686 |
![Hose Fittings 12E-12L [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213754%2FID432878008915-0101_preview.jpg&w=1920&q=75)