Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.780 |
| A dimension MM | 45.212 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 06E-506-BG |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 |
| Compatible tube OD IN | 0.37 |
| Compatible tube OD MM | 9.398 |
| Construction Style | Crimp |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.002 |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.638 |
| Hose size | -6 |
| Inside diameter IN | 0.197 |
| Inside diameter MM | 5.004 |
| Product height in | 0.570 |
| Product height mm | 14.478 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product material | Carbon steel |
| Product width in | 0.570 |
| Product width mm | 14.478 |
| Series | 06E |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.370 |
| Tube OD 1 MM | 9.398 |
