Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.230 |
| A dimension MM | 56.600 |
| Angle shape | Straight |
| Backup hex size MM | 14.288 |
| Brand | Danfoss |
| Catalog Item | 06E-606-BG |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.150 |
| Hose cut off factor MM | 54.500 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.800 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | Carbon steel |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Series | 06E |
| Sub brand | Everflex |
| Thread size 1 | 9/16-18 UNF |
