Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.660 |
| A dimension MM | 67.560 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.748 |
| Brand | Danfoss |
| Catalog Item | 06E-646 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | H009 H209 H243 H265 H275 H277 H285 H435 H436 SC-TW |
| Compatible tube OD IN | 0.37 |
| Compatible tube OD MM | 9.398 |
| Construction Style | Crimp |
| Drop dimension IN | 2.180 |
| Drop dimension MM | 55.37 |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.710 |
| Hose cut off factor MM | 43.434 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product material | Carbon steel |
| Product width in | 0.772 |
| Product width mm | 19.609 |
| Thread size 1 | 9/16-18 UNF |
| Tube OD 1 IN | 0.370 |
| Tube OD 1 MM | 9.398 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975762134 |
