Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 06E-648 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2.430 |
| Drop dimension MM | 61.70 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.000 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.700 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 2.880 |
| Product height mm | 73.152 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Sub brand | Everflex |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975764978 |
![Hose Fittings 04E-664 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213596%2FID432874863744-0101_preview.jpg&w=1920&q=75)