Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.830 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 16.000 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.900 |
| Drop dimension MM | 22.86 |
| End connection hex size IN | 0.813 |
| End connection hex size MM | 21.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 21.000 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 16.000 |
| Hose cut off factor IN | 1.760 |
| Hose cut off factor MM | 44.700 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.090 |
| Product material | Carbon steel |
| Series | E Series |
| Thread size 1 | 11/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975720318 |
![Hose Fittings 08E-A28 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213747%2FID432877980906-0101_preview.jpg&w=1920&q=75)