PTFE fittings
Our hoses made with Teflon™ fluoropolymer can be used with crimp, swage, or reusable fittings. The choice is largely one of individual preference since there are no significant performance differences between the systems.
Features and benefits
- Swage, crimp, and reusable models available
- Dura-Kote, zinc, passivate, and stainless-steel plating options
- Carbon steel, stainless steel, or brass construction
- Optional thread sealant
Applications
- General purpose low- and medium-pressure hydraulics
- Hydraulic system service with petroleum-based and water-based fluids
- General industrial service
Use our crimp spec tool to ensure the perfect fit.
Products shown: 0