Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.630 |
| A dimension MM | 92.200 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 16.000 |
| Catalog Item | 06E-B46 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.680 |
| Hose cut off factor MM | 68.070 |
| Hose size | -6 |
| Inside diameter IN | 0.271 |
| Inside diameter MM | 6.900 |
| Product material | Carbon steel |
| Series | 06E |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975721308 |
