Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 70.870 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | 06E-J06 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.000 |
| End size 1 | -6 |
| End Type 1 | Male swivel stud |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.840 |
| Hose cut off factor MM | 46.740 |
| Hose size | -6 |
| Inside diameter IN | 0.271 |
| Inside diameter MM | 6.900 |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 2.870 |
| Product length mm | 72.898 |
| Product material | Carbon steel |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Sub brand | Everflex |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975730591 |
