Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 70.870 |
| Angle shape | 45 Degree |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 21.000 |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 16.000 |
| Hose cut off factor IN | 1.840 |
| Hose cut off factor MM | 46.740 |
| Hose size | -6 |
| Inside diameter IN | 0.271 |
| Inside diameter MM | 6.900 |
| Product material | Carbon steel |
| Series | 06E |
| Thread size 1 | 11/16-16 UN |
| Working pressure max bar | 621 |
| Working pressure max psi | 9100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975724118 |
