Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.790 |
| A dimension MM | 45.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 07.022-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.500 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 2.280 |
| Product length mm | 57.912 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Sub brand | Everflex |
| Thread size 1 | G 5/8 |
