Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.969 |
| A dimension MM | 50.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.260 |
| Backup hex size MM | 32.000 |
| Brand | Danfoss |
| Catalog Item | 07.022-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2807 |
| Construction Style | Reusable |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.004 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -12 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.417 |
| Hose cut off factor MM | 36.000 |
| Hose size | -12 |
| Inside diameter IN | 0.571 |
| Inside diameter MM | 14.500 |
| Product height in | 1.460 |
| Product height mm | 37.084 |
| Product length in | 2.470 |
| Product length mm | 62.738 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | Teflon Reusable |
| Sub brand | Everflex |
| Thread size 1 | G 3/4 |
