Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.686 |
| A dimension MM | 37.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.670 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | 07.022-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.043 |
| Hose cut off factor MM | 26.500 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 1.740 |
| Product length mm | 44.196 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Sub brand | Everflex |
| Thread size 1 | G 1/4 |
