Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.456 |
| A dimension MM | 37.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.984 |
| Hose cut off factor MM | 25.000 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.500 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.450 |
| Product length mm | 36.830 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Sub brand | Everflex |
| Thread size 1 | G 1/4 |
