Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.496 |
A dimension MM | 38.000 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Compatible hoses | 2807 |
Construction Style | Reusable |
End connection torque | 33-40 lb-ft(45-55 Nm) |
End size 1 | -6 |
End type 1 | Female BSPP swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.870 |
Hex size 1 MM | 22.100 |
Hex size 2 IN | 0.870 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 1.087 |
Hose cut off factor MM | 27.600 |
Hose size | -6 |
Inside diameter IN | 0.276 |
Inside diameter MM | 7.000 |
Product height in | 1.000 |
Product height mm | 25.400 |
Product length in | 1.840 |
Product length mm | 46.736 |
Product material | Carbon steel |
Product width in | 0.870 |
Product width mm | 22.098 mm |
Series | Teflon Reusable |
Sub brand | Everflex |
Thread sealant | No |
Thread size 1 | G 3/8 |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 260 |
Working temperature max F | 500 |
Working temperature min C | -73 |
Working temperature min F | -100 |