Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 38.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.098 |
| Brand | Danfoss |
| Catalog Item | 07.046-10-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -8 |
| Inside diameter IN | 0.566 |
| Inside diameter MM | 14.400 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.760 |
| Product length mm | 44.704 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Sub brand | Everflex |
